View All Press-Lok Adapters

48FSA-48FSA

Product # 73045279

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 48FSA-48FSA  /  48FSA48FSA
    Product # 73045279
    Description 48FSA-48FSA
    UPC 770075167389
  • Specifications
    A (mm) 120
    L Length (mm) 190
    Reference Coupling (in) 3 - 3
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 15.5