View All Press-Lok Adapters

40FSA-40FSA

Product # 73045278

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 40FSA-40FSA  /  40FSA40FSA
    Product # 73045278
    Description 40FSA-40FSA
    UPC 770075239666
  • Specifications
    A (mm) 100
    L Length (mm) 136
    Reference Coupling (in) 2 1/2 - 2 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 6.45