View All Press-Lok Adapters

8FSAX-12MP45

Product # 73045132

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-12MP45  /  8FSAX12MP45
    Product # 73045132
    Description 8FSAX-12MP45
    UPC 072053951899
    T1 Thread 1/2 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 35
    B (mm) 33
    L Length (mm) 50
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.14