View All Press-Lok Adapters

6FSAX-8MB45

Product # 73045120

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-8MB45  /  6FSAX8MB45
    Product # 73045120
    Description 6FSAX-8MB45
    UPC 072053951851
    T1 Thread 3/8 in
    Thread Size 3/4-16
  • Specifications
    A (mm) 32
    B (mm) 35
    L Length (mm) 48
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 0.6