The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

20FSAX-20MB

Product # 73045093

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSAX-20MB  /  20FSAX20MB
    Product # 73045093
    Description 20FSAX-20MB
    UPC 072053951776
    T1 Thread 1 1/4 in
    Thread Size 1 5/8-12
  • Specifications
    A (mm) 60
    B (mm) 20
    L Length (mm) 73
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4