View All Press-Lok Adapters

12-12-8FSAT

Product # 73045020

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12-12-8FSAT  /  12128FSAT
    Product # 73045020
    Description 12-12-8FSAT
    UPC 770075270201
  • Specifications
    A (mm) 38
    B (mm) 63
    C (mm) 42
    L Length (mm) 84
    Reference Coupling X-X-Y (in) 3/4 - 3/4 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 1.21