View All Press-Lok Adapters

16FSA-16FSA90

Product # 73045012

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSA-16FSA90  /  16FSA16FSA90
    Product # 73045012
    Description 16FSA-16FSA90
    UPC 770075407898
  • Specifications
    A (mm) 55
    B (mm) 50
    L Length (mm) 80
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.22