View All Press-Lok Adapters

12FSA-12FSA90

Product # 73045011

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSA-12FSA90  /  12FSA12FSA90
    Product # 73045011
    Description 12FSA-12FSA90
    UPC 770075407881
  • Specifications
    A (mm) 41
    B (mm) 42
    L Length (mm) 63
    Reference Coupling (in) 3/4 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.82