The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

32MSH-20FSA

Product # 73046044

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32MSH-20FSA  /  32MSH20FSA
    Product # 73046044
    Description 32MSH-20FSA
    UPC 072053953923
    T1 Thread 2 in
  • Specifications
    C Cutoff (mm) 95
    L Length (mm) 128
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 2.5