View All Press-Lok Adapters

24MSA-24MBSPP

Product # 73045510

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSA-24MBSPP  /  24MSA24MBSPP
    Product # 73045510
    Description 24MSA-24MBSPP
    UPC 770075408475
    T1 Thread 1 1/2 in
    Thread Size 1 1/2-11
  • Specifications
    A (mm) 23
    L Length (mm) 82
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1.45