View All Press-Lok Adapters

8MSA-12FSAX

Product # 73045576

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-12FSAX  /  8MSA12FSAX
    Product # 73045576
    Description 8MSA-12FSAX
    UPC 072053671988
    T1 Thread 1/2 in
    T2 Thread 3/4 in
  • Specifications
    A (mm) 45
    L Length (mm) 60
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.65