View All Press-Lok Adapters

6MSA-20FSAX

Product # 73045574

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-20FSAX  /  6MSA20FSAX
    Product # 73045574
    Description 6MSA-20FSAX
    UPC 770075256687
    T1 Thread 3/8 in
    T2 Thread 1 1/4 in
  • Specifications
    A (mm) 32
    L Length (mm) 78
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.35