The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

32FSA-32MP

Product # 73045337

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSA-32MP  /  32FSA32MP
    Product # 73045337
    Description 32FSA-32MP
    UPC 072053953640
    T1 Thread 2 in
    Thread Size 2-11 1/2
  • Specifications
    A (mm) 80
    B (mm) 25.4
    L Length (mm) 74.9
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.5