View All Press-Lok Adapters

10MSA

Product # 73045328

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 10MSA  /  10MSA
    Product # 73045328
    Description 10MSA
    UPC 072053953558
    T1 Thread 5/8 in
  • Specifications
    A (mm) 26
    L Length (mm) 34
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.2