View All Press-Lok Adapters

6FSA-6FSA90

Product # 73045009

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSA-6FSA90  /  6FSA6FSA90
    Product # 73045009
    Description 6FSA-6FSA90
    UPC 770075310303
  • Specifications
    A (mm) 32
    B (mm) 37
    L Length (mm) 53
    Reference Coupling (in) 3/8 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.41