View All Press-Lok Adapters

10FSA-10FSA

Product # 73045004

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 10FSA-10FSA  /  10FSA10FSA
    Product # 73045004
    Description 10FSA-10FSA
    UPC 770075236658
  • Specifications
    A (mm) 38
    L Length (mm) 38
    Reference Coupling (in) 5/8 - 5/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.6