View All Press-Lok Adapters

8FSAX-8FSAX

Product # 73045039

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-8FSAX  /  8FSAX8FSAX
    Product # 73045039
    Description 8FSAX-8FSAX
    UPC 072053773699
  • Specifications
    A (mm) 35
    B (mm) 35
    L Length (mm) 60
    Reference Coupling (in) 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.35