View All Press-Lok Adapters

6FSAX-4FSAX

Product # 73045038

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-4FSAX  /  6FSAX4FSAX
    Product # 73045038
    Description 6FSAX-4FSAX
    UPC 072053773682
  • Specifications
    A (mm) 32
    B (mm) 25
    L Length (mm) 60
    Reference Coupling (in) 3/8 - 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.22