View All Press-Lok Adapters

12-12-12-12FSAC

Product # 73045033

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12-12-12-12FSAC  /  12121212FSAC
    Product # 73045033
    Description 12-12-12-12FSAC
    UPC 770075270195
  • Specifications
    A (mm) 41
    B (mm) 40
    L Length (mm) 80
    Reference Coupling (in) 3/4 - 3/4 - 3/4 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 1.22