View All Press-Lok Adapters

16FSAX-16FSAX90

Product # 73045051

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-16FSAX90  /  16FSAX16FSAX90
    Product # 73045051
    Description 16FSAX-16FSAX90
    UPC 072053951356
    T1 Thread 1 in
  • Specifications
    A (mm) 55
    B (mm) 68
    C (mm) 55
    L Length (mm) 93
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 3.8