View All Press-Lok Adapters

6FSAX-6FSAX90

Product # 73045047

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-6FSAX90  /  6FSAX6FSAX90
    Product # 73045047
    Description 6FSAX-6FSAX90
    UPC 072053951318
    T1 Thread 3/8 in
  • Specifications
    A (mm) 32
    B (mm) 48
    C (mm) 32
    L Length (mm) 63
    Reference Coupling (in) 3/8 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.84