View All Press-Lok Adapters

4FSAX-4FSAX90

Product # 73045046

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-4FSAX90  /  4FSAX4FSAX90
    Product # 73045046
    Description 4FSAX-4FSAX90
    UPC 072053951301
    T1 Thread 1/4 in
  • Specifications
    A (mm) 25
    B (mm) 45
    C (mm) 25
    L Length (mm) 58
    Reference Coupling (in) 1/4 - 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 0.42