View All Press-Lok Adapters

20FSAX-20FSAX

Product # 73045045

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSAX-20FSAX  /  20FSAX20FSAX
    Product # 73045045
    Description 20FSAX-20FSAX
    UPC 072053951295
  • Specifications
    A (mm) 61
    B (mm) 61
    L Length (mm) 80
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4