View All Press-Lok Adapters

16FSAX-12FSAX

Product # 73045044

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-12FSAX  /  16FSAX12FSAX
    Product # 73045044
    Description 16FSAX-12FSAX
    UPC 072053951288
  • Specifications
    A (mm) 55
    B (mm) 44
    L Length (mm) 70
    Reference Coupling (in) 1 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 1.36