The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

4FSAX-4MBSPP

Product # 73045072

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-4MBSPP  /  4FSAX4MBSPP
    Product # 73045072
    Description 4FSAX-4MBSPP
    UPC 072053951561
    T1 Thread 1/4 in
    Thread Size 1/4-19
  • Specifications
    A (mm) 25
    B (mm) 9
    L Length (mm) 45.5
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2