View All Press-Lok Adapters

20FSAX-20FSAX45

Product # 73045071

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSAX-20FSAX45  /  20FSAX20FSAX45
    Product # 73045071
    Description 20FSAX-20FSAX45
    UPC 072053951554
  • Specifications
    A (mm) 61
    B (mm) 61
    L Length (mm) 70
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.22