View All Press-Lok Adapters

16FSAX-16FSAX45

Product # 73045070

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-16FSAX45  /  16FSAX16FSAX45
    Product # 73045070
    Description 16FSAX-16FSAX45
    UPC 072053951547
  • Specifications
    A (mm) 55
    B (mm) 55
    L Length (mm) 68
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.22