View All Press-Lok Adapters

20MSA-20MSA

Product # 73045142

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSA-20MSA  /  20MSA20MSA
    Product # 73045142
    Description 20MSA-20MSA
    UPC 072053951998
    T1 Thread 1 1/4 in
    T2 Thread 1 1/4 in
  • Specifications
    A (mm) 32
    B (mm) 32
    L Length (mm) 66
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.81