View All Press-Lok Adapters

10MSA-10MSA

Product # 73045139

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 10MSA-10MSA  /  10MSA10MSA
    Product # 73045139
    Description 10MSA-10MSA
    UPC 072053951967
    T1 Thread 5/8 in
    T2 Thread 5/8 in
  • Specifications
    A (mm) 26
    B (mm) 26
    L Length (mm) 56
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.21