View All Press-Lok Adapters

20FSAX-20MP45

Product # 73045135

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSAX-20MP45  /  20FSAX20MP45
    Product # 73045135
    Description 20FSAX-20MP45
    UPC 072053951929
    T1 Thread 1 1/4 in
    Thread Size 1 1/4-11 1/2
  • Specifications
    A (mm) 61
    B (mm) 57
    L Length (mm) 67
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 3.24