The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

4MSA

Product # 73045147

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4MSA  /  4MSA
    Product # 73045147
    Description 4MSA
    UPC 072053952049
    T1 Thread 1/4 in
  • Specifications
    A (mm) 26
    L Length (mm) 34
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1