Mining adapters
Part # | 24SSS STAPLE |
---|---|
Product # | 73045273 |
Description | 24SSS STAPLE |
UPC | 072053953152 |
End 1 Type | SSS |
Reference Coupling (in) | 1 1/2 |
Material | Stainless Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 0.15 |