View All Press-Lok Adapters

40MSA-40MSA

Product # 73045287

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 40MSA-40MSA  /  40MSA40MSA
    Product # 73045287
    Description 40MSA-40MSA
    UPC 770075256236
    T1 Thread 2 1/2 in
    T2 Thread 2 1/2 in
  • Specifications
    A (mm) 65
    B (mm) 65
    L Length (mm) 140
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1