The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

32FSA

Product # 73045299

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSA  /  32FSA
    Product # 73045299
    Description 32FSA
    UPC 072053953312
    T1 Thread 2 in
  • Specifications
    A (mm) 80
    L Length (mm) 80
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 4.19