View All Press-Lok Adapters

32FSX-32FSXBV

Product # 73045296

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSX-32FSXBV  /  32FSX32FSXBV
    Product # 73045296
    Description 32FSX-32FSXBV
    UPC 072053953299
  • Specifications
    A (mm) 80
    L Length (mm) 238
    Reference Coupling (in) 2 - 2
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 22.34