The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

48MSA-48MSA

Product # 73045291

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 48MSA-48MSA  /  48MSA48MSA
    Product # 73045291
    Description 48MSA-48MSA
    UPC 770075256243
    T1 Thread 3 in
    T2 Thread 3 in
  • Specifications
    A (mm) 70
    B (mm) 70
    L Length (mm) 150
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.6