View All Press-Lok Adapters

24MSA-24MSA

Product # 73045288

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSA-24MSA  /  24MSA24MSA
    Product # 73045288
    Description 24MSA-24MSA
    UPC 072053953237
    T1 Thread 1 1/2 in
    T2 Thread 1 1/2 in
  • Specifications
    A (mm) 36
    B (mm) 36
    L Length (mm) 78
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 15
    Weight (lbs.) 1.5