Mining adapters
Part # | 8SS STAPLE |
---|---|
Product # | 73045193 |
Description | 8SS STAPLE |
UPC | 072053952506 |
End 1 Type | SS |
Reference Coupling (in) | 1/2 |
Material | Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.04 |