Mining adapters
| Part # | 4SS STAPLE |
|---|---|
| Product # | 73045191 |
| Description | 4SS STAPLE |
| UPC | 072053952483 |
| End 1 Type | SS |
| Reference Coupling (in) | 1/4 |
| Material | Steel |
|---|
| Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
|---|
| Customer Pack | 1000 |
|---|---|
| Weight (lbs.) | 0.02 |