The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

12FSA

Product # 73045188

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSA  /  12FSA
    Product # 73045188
    Description 12FSA
    UPC 072053952452
    T1 Thread 3/4 in
  • Specifications
    A (mm) 40
    L Length (mm) 40
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.85