View All Press-Lok Adapters

12MS-12FSXBV

Product # 73045230

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MS-12FSXBV  /  12MS12FSXBV
    Product # 73045230
    Description 12MS-12FSXBV
    UPC 072053952858
  • Specifications
    A (mm) 40
    L Length (mm) 135
    Reference Coupling (in) 3/4 - 3/4
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 3.55