View All Press-Lok Adapters

8BB BOLT

Product # 73045223

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8BB  /  8BB
    Product # 73045223
    Description 8BB BOLT
    UPC 072053952797
    Thread Size 1/2-14
  • Specifications
    L Length (mm) 50
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.3