View All Press-Lok Adapters

6BB BOLT

Product # 73045222

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6BB  /  6BB
    Product # 73045222
    Description 6BB BOLT
    UPC 072053952780
    Thread Size 3/8-19
  • Specifications
    L Length (mm) 40
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2