View All Press-Lok Adapters

8FSX-8FSXBV

Product # 73045236

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSX-8FSXBV  /  8FSX8FSXBV
    Product # 73045236
    Description 8FSX-8FSXBV
    UPC 072053952902
  • Specifications
    A (mm) 32
    L Length (mm) 118
    Reference Coupling (in) 1/2 - 1/2
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 30
    Weight (lbs.) 1.61