View All Press-Lok Adapters

4FSX-4FSXBV

Product # 73045234

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSX-4FSXBV  /  4FSX4FSXBV
    Product # 73045234
    Description 4FSX-4FSXBV
    UPC 072053952889
  • Specifications
    A (mm) 25
    L Length (mm) 106
    Reference Coupling (in) 1/4 - 1/4
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.92