View All Press-Lok Adapters

24MSA-20MSA

Product # 73045380

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSA-20MSA  /  24MSA20MSA
    Product # 73045380
    Description 24MSA-20MSA
    UPC 072053953718
    T1 Thread 1 1/2 in
    T2 Thread 1 1/4 in
  • Specifications
    A (mm) 36
    B (mm) 36
    L Length (mm) 74
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 1.3