View All Press-Lok Adapters

4FSAX-6MP90

Product # 73045387

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-6MP90  /  4FSAX6MP90
    Product # 73045387
    Description 4FSAX-6MP90
    UPC 072053953763
    T1 Thread 1/4 in
    Thread Size 3/8-18
  • Specifications
    A (mm) 25
    B (mm) 31
    L Length (mm) 44
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.295