View All Press-Lok Adapters

16BB BOLT

Product # 73045407

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16BB  /  16BB
    Product # 73045407
    Description 16BB BOLT
    UPC 770075408345
    Thread Size 1-11
  • Specifications
    L Length (mm) 75
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.3