View All Press-Lok Adapters

12-12-16FSAXT

Product # 73045344

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12-12-16FSAXT  /  121216FSAXT
    Product # 73045344
    Description 12-12-16FSAXT
    UPC 770075256274
  • Specifications
    A (mm) 60
    B (mm) 60
    C (mm) 78
    L Length (mm) 136
    Reference Coupling X-X-Y (in) 3/4 - 3/4 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8