View All Press-Lok Adapters

6MSA-6-6FSAT

Product # 73045367

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-6-6FSAT  /  6MSA66FSAT
    Product # 73045367
    Description 6MSA-6-6FSAT
    UPC 072053953701
  • Specifications
    L Length (mm) 84
    Reference Coupling (in) 3/8 - 3/8 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.68